IESNA:LM-63-2002
[TEST]P887881
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D5-735-U-MQ-TC
[LUMINAIRE]MQ
[MORE]3500K, 70 CRI LEDS, MEDIUM DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 74.7 WATTS, 0.62 AMPS VOLTS
[_THDi]9.98%
[_PF]0.995
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7890
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 74.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1646.2 1647.6 1647.6 1646.2 1644.8 1640.5 1637.7 1637.7 1640.5 1632
1620.6 1605 1587.9 1570.9 1555.3 1556.7 1578 1579.4 1568.1 1556.7
1548.2 1545.3 1552.4 1562.4 1528.3 1467.2 1450.2 1346.5 1222.9 1079.5
882 674.7 447.4 193.2 15.6 0 0
1646.2 1647.6 1647.6 1646.2 1644.8 1641.9 1639.1 1637.7 1640.5 1633.4
1620.6 1603.6 1586.5 1570.9 1555.3 1559.5 1580.8 1580.8 1572.3 1559.5
1551 1548.2 1553.9 1570.9 1541.1 1472.9 1457.3 1362.1 1241.4 1090.8
901.9 681.8 453.1 197.4 14.2 0 0
1646.2 1647.6 1647.6 1644.8 1643.3 1641.9 1639.1 1639.1 1641.9 1634.8
1620.6 1605 1589.4 1573.7 1562.4 1569.5 1597.9 1600.7 1595 1585.1
1573.7 1585.1 1603.6 1610.7 1596.5 1548.2 1511.2 1440.2 1315.2 1176
997.1 779.8 531.2 244.3 15.6 0 0
1646.2 1646.2 1646.2 1644.8 1643.3 1640.5 1639.1 1640.5 1643.3 1634.8
1623.5 1607.8 1592.2 1578 1570.9 1589.4 1617.8 1626.3 1624.9 1617.8
1616.4 1630.6 1671.7 1691.6 1666.1 1636.2 1620.6 1536.8 1421.8 1262.7
1076.6 872.1 615 315.3 18.5 0 0
1646.2 1644.8 1646.2 1644.8 1641.9 1640.5 1639.1 1641.9 1647.6 1637.7
1626.3 1610.7 1596.5 1583.7 1578 1600.7 1636.2 1647.6 1647.6 1644.8
1646.2 1676 1714.4 1749.9 1732.8 1712.9 1700.2 1626.3 1497 1356.4
1164.7 945.9 686 379.2 18.5 0 0
1646.2 1646.2 1646.2 1644.8 1641.9 1640.5 1639.1 1643.3 1649 1640.5
1626.3 1612.1 1597.9 1586.5 1580.8 1605 1643.3 1657.5 1657.5 1654.7
1657.5 1685.9 1735.7 1775.4 1757 1744.2 1739.9 1660.4 1532.6 1399
1210.1 987.1 731.5 419 38.3 0 0
1646.2 1644.8 1646.2 1644.8 1641.9 1639.1 1637.7 1640.5 1647.6 1639.1
1624.9 1610.7 1596.5 1583.7 1578 1602.1 1637.7 1650.4 1647.6 1646.2
1647.6 1674.6 1717.2 1751.3 1737.1 1717.2 1712.9 1634.8 1501.3 1359.3
1180.3 963 703.1 396.3 32.7 0 0
1646.2 1646.2 1646.2 1644.8 1643.3 1640.5 1639.1 1640.5 1643.3 1636.2
1623.5 1609.2 1593.6 1580.8 1573.7 1589.4 1620.6 1629.1 1629.1 1620.6
1620.6 1633.4 1673.2 1694.5 1674.6 1649 1629.1 1561 1441.6 1282.6
1090.8 877.8 626.4 323.8 28.4 0 0
1646.2 1646.2 1646.2 1644.8 1643.3 1640.5 1637.7 1637.7 1641.9 1633.4
1620.6 1605 1589.4 1573.7 1565.2 1575.2 1600.7 1605 1599.3 1587.9
1580.8 1590.8 1613.5 1620.6 1596.5 1553.9 1519.8 1440.2 1313.8 1171.8
985.7 769.8 508.5 224.4 11.4 0 0
1646.2 1646.2 1646.2 1644.8 1643.3 1639.1 1637.7 1636.2 1639.1 1632
1619.2 1605 1587.9 1570.9 1558.1 1563.8 1583.7 1585.1 1576.6 1563.8
1556.7 1553.9 1565.2 1576.6 1539.7 1494.2 1455.9 1362.1 1238.5 1080.9
887.7 673.2 438.9 181.8 14.2 0 0
1646.2 1647.6 1646.2 1644.8 1643.3 1639.1 1637.7 1636.2 1639.1 1632
1619.2 1603.6 1586.5 1570.9 1558.1 1559.5 1580.8 1582.3 1575.2 1562.4
1555.3 1553.9 1559.5 1570.9 1538.2 1487.1 1450.2 1350.7 1225.8 1075.2
880.6 664.7 428.9 171.9 11.4 0 0
